[2010.07.08 09:09:41] [0000m.00s.042ms] [0] WELCOME
[2010.07.08 09:09:41] [0000m.00s.043ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.07.08 09:09:41] [0000m.00s.043ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.07.08 09:09:41] [0000m.00s.043ms] [1] Base flow version [7.9]
[2010.07.08 09:09:41] [0000m.00s.044ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.07.08 09:09:41] [0000m.00s.046ms] [1] Machine [nkalita]  User [nkalita]  PID [5236]
[2010.07.08 09:09:41] [0000m.00s.046ms] [1] Operating system [Microsoft Windows 7 Business Edition, 64-bit (build 7600)]
[2010.07.08 09:09:41] [0000m.00s.046ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic]
[2010.07.08 09:09:41] [0000m.00s.047ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\Intel\DMIX;c:\Program Files\WIDCOMM\Bluetooth Software\;c:\Program Files\WIDCOMM\Bluetooth Software\syswow64;C:\Program Files (x86)\Common Files\Roxio Shared\DLLShared\;C:\Program Files (x86)\Common Files\Roxio Shared\10.0\DLLShared\;C:\Program Files\Perforce;C:\Program Files (x86)\Agilent\IO Libraries Suite\bin;C:\Program Files\Agilent\IO Libraries Suite\bin;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\agvisa;C:\Program Files\IVI Foundation\VISA\Win64\agvisa;C:\Program Files (x86)\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\VISA\Win64\Bin\;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\Bin\;C:\Cadence\SPB_16.3\tools\bin;C:\Cadence\SPB_16.3\tools\libutil\bin;C:\Cadence\SPB_16.3\tools\fet\bin;C:\Cadence\SPB_16.3\tools\pcb\bin;C:\Cadence\SPB_16.3\tools\specctra\bin;C:\Cadence\SPB_16.3\tools\PSpice;C:\Cadence\SPB_16.3\tools\PSpice\Library;C:\Cadence\SPB_16.3\tools\Capture;C:\Cadence\SPB_16.3\OpenAccess\bin\win32\opt;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Windows\System32;C:\Python26;C:\Python26\DLLs;C:\Python26\Scripts;C:\Python26\Lib\site-packages\PyQt4;C:\Python26\gnuplot\bin;C:\Python26\Lib\site-packages\vtk;C:\Python26\OpenCV\bin;C:\Program Files (x86)\pythonxy\console;C:\Program Files (x86)\pythonxy\SciTE-2.11;C:\Program Files (x86)\pythonxy\mingw\bin;C:\Program Files (x86)\pythonxy\swig;C:\Program Files (x86)\pythonxy\gettext\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib]
[2010.07.08 09:09:41] [0000m.00s.047ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.07.08 09:09:41] [0000m.00s.047ms] [1] SDD_PLATFORM [win32]
[2010.07.08 09:09:41] [0000m.00s.047ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.07.08 09:09:41] [0000m.00s.050ms] [2] S: Loading config files
[2010.07.08 09:09:41] [0000m.00s.063ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbsvr\Server.cfg]
[2010.07.08 09:09:41] [0000m.00s.065ms] [3] S: Config loaded
[2010.07.08 09:09:41] [0000m.00s.073ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] on file system [NTFS]
[2010.07.08 09:09:41] [0000m.00s.074ms] [0] S: Single-user mode (auto)
[2010.07.08 09:09:41] [0000m.00s.074ms] [0] S: Event polling mode autodetection
[2010.07.08 09:09:41] [0000m.00s.081ms] [0] S: Started up automatically by iCDB Client: nkalita:nkalita:2908
[2010.07.08 09:09:41] [0000m.00s.081ms] [0] S: Auto close mode
[2010.07.08 09:09:41] [0000m.00s.081ms] [0] S: Database ID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.08 09:09:41] [0000m.00s.082ms] [0] S: START
[2010.07.08 09:09:41] [0000m.00s.082ms] [0] S: Server startup lock file created
[2010.07.08 09:09:41] [0000m.00s.086ms] [0] S: Listening for client connections on port [10000]
[2010.07.08 09:09:41] [0000m.00s.089ms] [0] S: Server network ID [nkalita:192.168.56.1,192.168.81.13,192.168.81.14,nkalita,nkalita.hq.ember.com:10000]
[2010.07.08 09:09:41] [0000m.00s.089ms] [0] S: Server GUID [ad5e-cc8a-19dd-59a5-51ec-53c9-1ec5-3c40-475f-9b8b-4954-a39b]
[2010.07.08 09:09:41] [0000m.00s.094ms] [0] S: Project GUID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.08 09:09:41] [0000m.00s.095ms] [0] S: Wrote data to server address file
[2010.07.08 09:09:41] [0000m.00s.095ms] [0] S: Server startup lock file removed
[2010.07.08 09:09:41] [0000m.00s.258ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.07.08 09:09:41] [0000m.00s.258ms] [0] S: Local disc access time: 27 us
[2010.07.08 09:09:41] [0000m.00s.258ms] [0] S: File server access time: 34 us
[2010.07.08 09:09:41] [0000m.00s.261ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.08 09:09:41] [0000m.00s.266ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.08 09:09:41] [0000m.00s.267ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.08 09:09:41] [0000m.00s.277ms] [0] iCDB Server PI: Server & plugin session [718]
[2010.07.08 09:09:41] [0000m.00s.277ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database]
[2010.07.08 09:09:41] [0000m.00s.277ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] opened
[2010.07.08 09:09:41] [0000m.00s.278ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.07.08 09:09:41] [0000m.00s.278ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.07.08 09:09:41] [0000m.00s.342ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.07.08 09:09:41] [0000m.00s.343ms] [0] iCDB Server PI: Initializing plugins
[2010.07.08 09:09:41] [0000m.00s.350ms] [0] iCDB Server PI: Plugins initialized
[2010.07.08 09:09:41] [0000m.00s.350ms] [0] S: iCDB database loaded
[2010.07.08 09:09:41] [0000m.00s.352ms] [0] S: Starting threads
[2010.07.08 09:09:41] [0000m.00s.353ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.07.08 09:09:41] [0000m.00s.354ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.07.08 09:09:41] [0000m.00s.361ms] [0] IT: Session [719] for host [nkalita] user [nkalita] with process ID [2908] created
[2010.07.08 09:09:41] [0000m.00s.363ms] [1] SC[719]: Registered sub-client [DxD] with ID [1] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:41] [0000m.00s.407ms] [1] SC[719]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:41] [0000m.00s.408ms] [1] SC[719]: Registered sub-client [xprob] with ID [3] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:41] [0000m.00s.454ms] [1] CMT: There are [1] clients now
[2010.07.08 09:09:42] [0000m.01s.947ms] [1] SC[719]: Registered sub-client [SelectionHolder] with ID [4] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.061ms] [1] SC[719]: Registered sub-client [HdlProject] with ID [5] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.064ms] [1] SC[719]: Registered sub-client [Navigator] with ID [6] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.071ms] [1] SC[719]: Registered sub-client [OutputWindow] with ID [7] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.071ms] [1] SC[719]: Registered sub-client [PlaceDevice] with ID [8] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.173ms] [1] SC[719]: Registered sub-client [SAE] with ID [9] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.189ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [10] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.192ms] [1] SC[719]: Registered sub-client [ICE] with ID [11] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.211ms] [1] SC[719]: Registered sub-client [SheetConnectorsCacheDxD:13673] with ID [12] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.219ms] [1] SC[719]: Registered sub-client [NetsNamesCollectorDxD:15789] with ID [13] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:09:43] [0000m.02s.225ms] [1] SC[719]: Registered sub-client [DxDbSearch] with ID [14] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 09:10:00] [0000m.19s.357ms] [0] DFAMT: File server access time: 62 us
[2010.07.08 10:39:49] [0090m.08s.222ms] [1] SC[719]: Registered sub-client [BlockCacheDxD:9938] with ID [15] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 10:39:49] [0090m.08s.224ms] [1] SC[719]: Registered sub-client [ObjectHolder1251] with ID [16] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 10:39:49] [0090m.08s.225ms] [1] SC[719]: Registered sub-client [GlobalNetAliasUpdater7743] with ID [17] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:55] [0451m.14s.643ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:55] [0451m.14s.644ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [18] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:56] [0451m.15s.303ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [18] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:56] [0451m.15s.304ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [19] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:56] [0451m.15s.391ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [19] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:40:56] [0451m.15s.392ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [20] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:58] [0453m.17s.665ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [20] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:58] [0453m.17s.667ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [21] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:59] [0453m.18s.226ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [21] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:59] [0453m.18s.227ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [22] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:59] [0453m.18s.306ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [22] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 16:42:59] [0453m.18s.307ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [23] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:22:58] [0553m.17s.228ms] [1] SC[719]: Registered sub-client [PlaceDevicePresym1] with ID [24] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:23:30] [0553m.49s.533ms] [1] SC[719]: UnRegistered sub-client [PlaceDevicePresym1] with ID [24] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:29:23] [0559m.42s.195ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [23] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:29:23] [0559m.42s.196ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [25] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:29:23] [0559m.42s.272ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [25] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:29:23] [0559m.42s.273ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [26] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:35:10] [0565m.29s.381ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [26] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:35:10] [0565m.29s.382ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [27] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:35:10] [0565m.29s.465ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [27] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:35:10] [0565m.29s.466ms] [1] SC[719]: Registered sub-client [DxConstraints] with ID [28] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.002ms] [1] SC[719]: UnRegistered sub-client [GlobalNetAliasUpdater7743] with ID [17] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.003ms] [1] SC[719]: UnRegistered sub-client [BlockCacheDxD:9938] with ID [15] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.005ms] [1] SC[719]: UnRegistered sub-client [ObjectHolder1251] with ID [16] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.006ms] [1] SC[719]: UnRegistered sub-client [ICE] with ID [11] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.008ms] [1] SC[719]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.009ms] [1] SC[719]: UnRegistered sub-client [SheetConnectorsCacheDxD:13673] with ID [12] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.009ms] [1] SC[719]: UnRegistered sub-client [NetsNamesCollectorDxD:15789] with ID [13] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.014ms] [1] SC[719]: Registered sub-client [DxDesigner] with ID [29] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:37] [0567m.57s.019ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[nkalita] # ClientUserName[nkalita] # ClientProcessID[2908] # SessionID[719]] # SubClientData[SubClientName[DxDesigner] # SubClientID[29]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\AutoBackup\1278628657\database] WithLogFiles[1] Overwrite[0]
[2010.07.08 18:37:38] [0567m.57s.084ms] [1] SC[719]: UnRegistered sub-client [DxDesigner] with ID [29] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.086ms] [1] SC[719]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.087ms] [1] SC[719]: UnRegistered sub-client [DxD] with ID [1] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.103ms] [1] SC[719]: UnRegistered sub-client [xprob] with ID [3] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.214ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[nkalita] # ClientUserName[nkalita] # ClientProcessID[2908] # SessionID[719]] # SubClientData[SubClientName[DxDesigner] # SubClientID[29]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\AutoBackup\1278628657] WithLogFiles[1] Overwrite[0]
[2010.07.08 18:37:38] [0567m.57s.357ms] [1] SC[719]: UnRegistered sub-client [Navigator] with ID [6] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.358ms] [1] SC[719]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.366ms] [1] SC[719]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.366ms] [1] SC[719]: UnRegistered sub-client [SAE] with ID [9] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.414ms] [1] SC[719]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.434ms] [1] SC[719]: UnRegistered sub-client [DxConstraints] with ID [28] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.475ms] [1] SC[719]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [719] host [nkalita] user [nkalita] process ID [2908]
[2010.07.08 18:37:38] [0567m.57s.551ms] [1] CMT: Removed client [719]
[2010.07.08 18:37:38] [0567m.57s.551ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.07.08 18:37:40] [0567m.59s.052ms] [0] CMT: Starting server auto-close
[2010.07.08 18:37:40] [0567m.59s.059ms] [0] S: Closing server
[2010.07.08 18:37:40] [0567m.59s.172ms] [0] iCDB Server PI: Closing plugins
[2010.07.08 18:37:40] [0567m.59s.174ms] [0] iCDB Server PI: Plugins closed
[2010.07.08 18:37:40] [0567m.59s.174ms] [0] iCDB Server PI: Unloading database
[2010.07.08 18:37:40] [0567m.59s.174ms] [0] iCDB Server PI: Saving storage
[2010.07.08 18:37:40] [0567m.59s.175ms] [0] iCDB Server PI: Closing database
[2010.07.08 18:37:40] [0567m.59s.175ms] [1] iCDB Server PI: Stats: Database defragmentation: max[1] avg[1] holes[102%] data[92%]
[2010.07.08 18:37:40] [0567m.59s.175ms] [1] iCDB Server PI: Stats: Database file size [463408] bytes
[2010.07.08 18:37:40] [0567m.59s.175ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.07.08 18:37:40] [0567m.59s.183ms] [0] iCDB Server PI: Database closed
[2010.07.08 18:37:40] [0567m.59s.183ms] [0] iCDB Server PI: Defragmenting database
[2010.07.08 18:37:40] [0567m.59s.185ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-08 18.37.40-5236-d.zip]
[2010.07.08 18:37:40] [0567m.59s.264ms] [0] iCDB Server PI: Backup database: DONE
[2010.07.08 18:37:40] [0567m.59s.265ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.08 18:37:40] [0567m.59s.266ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.08 18:37:40] [0567m.59s.271ms] [1] iCDB Server PI: Stats: Database file size: before[463456], after[240176], gain[223280]
[2010.07.08 18:37:40] [0567m.59s.272ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.07.08 18:37:40] [0567m.59s.272ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-08 18.37.40-5236-d.zip]
[2010.07.08 18:37:40] [0567m.59s.272ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [8803664] ticks
[2010.07.08 18:37:40] [0567m.59s.272ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [3388978] microseconds
[2010.07.08 18:37:40] [0567m.59s.272ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [6257]
[2010.07.08 18:37:40] [0567m.59s.272ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [1846] commands per second
[2010.07.08 18:37:40] [0567m.59s.426ms] [0] S: STOP
